Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Fieldbus, 24 Pair 16AWG (7x24H) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 24 | 16 | 7x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PP - Polypropylene | 0.029 in (0.74 mm) | Blue, Orange and Numbered |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.085 in (2.2 mm) | 1.551 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 45 pF/ft (150 pF/m) | 1.2 pF/ft | 100 Ohm | 0.19 µH/ft (0.62 µH/m) | 66% | 5.2 Amps per Conductor |
| Nom Outer Shield DCR: | 4.9 Ohm/1000ft (16 Ohm/km) |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|
| 0.039 | 0.08 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C to +105°C |
| Max. Pull Tension: | 1713 lbs (777.0 kg) |
| Bulk Cable Weight: | 950 lbs/1000ft (1400 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, 1202, IEC 60332-3-24 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC-ER, PLTC-ER |
| CEC / C(UL) Compliance: | CMG. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.379 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1367A 0031000 | Orange | Reel | 1,000 ft | 612825112716 |