Product Hierarchy
Product Hierarchy

1366A - Fieldbus, 20 Pr #16 Str TC, PO Ins, IS/OS, PVC Jkt, CMG




Fieldbus, 20 Pair 16AWG (7x24H) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)20167x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PP - Polypropylene0.029 in (0.74 mm)Blue, Orange and Numbered
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.085 in (2.2 mm)1.393 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-ShieldMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
4.2 Ohm/1000ft (14 Ohm/km)45 pF/ft (150 pF/m)1.2 pF/ft100 Ohm0.19 µH/ft (0.62 µH/m)66%5.2 Amps per Conductor
Nom Outer Shield DCR: 4.9 Ohm/1000ft (16 Ohm/km)
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.0390.08 dB/100ft
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C to +105°C
Max. Pull Tension: 1428 lbs (647.7 kg)
Bulk Cable Weight: 810 lbs/1000ft (1200 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, 1202, IEC 60332-3-24
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC-ER, PLTC-ER
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.250 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1366A 0031000OrangeReel1,000 ft612825112709
Date: 2006-09-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product