(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Fieldbus, 8 Pair 16AWG (7x24H) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 16 | 7x24 | TC - Tinned Copper | 8 |
| Conductor Count: | 16 |
| Total Number of Pairs: | 8 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.029 in |
| Number | Color |
|---|---|
| 1 | Blue, Orange and Numbered |
| 2 | |
| 3 | |
| 4 | |
| 5 | |
| 6 | |
| 7 | |
| 8 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.914 in | 0.075 in |
| Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|---|
| 7.5 Ohm/1000ft | 4.2 Ohm/1000ft | 4.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 45 pF/ft |
| Nominal Inductance |
|---|
| 0.19 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 0.039 MHz | 0.08 dB/100ft |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 66% |
| Max. Recommended Current [A] |
|---|
| 5.2 Amps per Conductor |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
| Other Electrical Characteristic 2: | 31.25 KBits/sec |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -40°C to +105°C |
| Oil Resistance: | Yes |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 360 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 571 lbs |
| Minimum Minor Axis Bend Radius: | 9.1 in |
| NEC Articles: | Article 725, Article 727, Article 800 |
| NEC/(UL) Compliance: | CMG, ITC-ER, PLTC-ER |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Oil Resistance: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1685 FT4 Loading |
| IEC Flammability: | IEC 60332-3-24 |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1363A 0031000 | Orange | Reel | 1,000 ft | 612825112662 |
| Update and Revision: | Revision Number: 0.369 Revision Date: 08-07-2023 |