Product Hierarchy
Product Hierarchy

1361A - Fieldbus, 2 Pr #16 Str TC, PO Ins, IS/OS, PVC Jkt, CMG




Fieldbus, 2 Pair 16AWG (7x24H) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Pairs
Pair(s)167x24TC - Tinned Copper0.059 in2
Conductor Count: 4
Insulation
MaterialNominal Wall Thickness
PP - Polypropylene0.029 in
Color Chart
NumberColor
1Blue, Orange and Numbered
2
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper20
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper167x24
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.577 in0.055 in

Construction and Dimensions

Stranding
Twists
5 twist/ft

Electrical Characteristics

Conductor DCR
Individual Pair Nominal Shield DCRNominal Conductor DCRNominal Outer Shield DCR
7.5 Ohm/1000ft4.2 Ohm/1000ft4.9 Ohm/1000ft
Capacitance
Max. Capacitance UnbalanceNom. Capacitance Conductor to ShieldNom.Mutual Capacitance
1.2 pF/ft45 pF/ft24 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Impedance
Nominal Characteristic Impedance
100 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
0.039 MHz0.08 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
66%
High Frequency
Max. Insertion Loss (Attenuation)Max./Min. Input Impedance (unFitted)
0.091 dB/100ft100 Ohm
Current
ElementMax. Recommended Current [A]
Per Conductor5.2 Amps per Conductor
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft
Other Electrical Characteristic 2: 31.25 KBits/sec

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -40°C to +105°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 130 lbs/1000ft
Maximum Recommended Pulling Tension: 143 lbs
Minimum Minor Axis Bend Radius: 5.8 in

Standards

NEC Articles: Article 725, Article 727, Article 800
NEC/(UL) Compliance: CMG, ITC-ER, PLTC-ER
CEC/C(UL) Compliance: CMG
CPR Euroclass: Eca

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL1685 FT4 Loading
IEC Flammability: IEC 60332-3-24
IEEE Flammability: 1202
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1361A 0031000OrangeReel1,000 ft612825112648

History

Update and Revision: Revision Number: 0.490 Revision Date: 04-02-2026
Date: 2006-09-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product