Fieldbus, 1 Pair 16AWG (7x24H) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, Orange PVC Outer Jacket, PLTC-ER, ITC-ER, c(UL) CMG
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.029 in (0.74 mm) | 0.117 in (2.97 mm) | Blue & Orange |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | Foil In - with polyester wrap |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.40 in (10 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.40 in (10 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 5.9 Ohm/1000ft | 45 pF/ft (150 pF/m) | 1.2 pF/ft | 100 Ohm | 0.19 µH/ft (0.62 µH/m) | 66% | 8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.5 Ohm/1000ft (25 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 0.039 | 0.08 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC-ER), 150 V (ITC-ER) |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4 in (100 mm) | 4 in (100 mm) |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 69 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CM |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. |
| Update and Revision: | Revision Number: 0.514 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1360A 0031000 | Orange | Reel | 1,000 ft | 612825112631 | C |
| Footnote: | C - CRATE REEL PUT-UP. |