Product Hierarchy
Product Hierarchy

1353A - Digital Audio Cable, 2 Conductor 24 AWG, BC, CMR

Analog/Digital Audio Cable, Riser-CMR, 1-24 AWG stranded bare copper bonded-pair, polyolefin insulation, PVC jacket

Product Overview

Suitable Applications: Field Deployable Cat 5e Patch, CobraNet, eSnake, Ethersound, Digital Audio over Ethernet

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.0085 in (0.22 mm)0.0430 in mmWestern Electric (Modified)
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.126 in
Overall Cable Diameter (Nominal): 0.126 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
29.2 Ohm/1000ft14.5 pF/ft (47.6 pF/m)100 Ohm510 ns/100m70%3.9 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
Frequency
1 MHz
4 MHz
6 MHz
8 MHz
10 MHz
12 MHz
16 MHz
20 MHz
25 MHz
31.25 MHz
62.5 MHz
100 MHz
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +60°C
Bend Radius
Stationary Min.Installation Min.
1.26 in (32.0 mm)1.26 in
Max. Pull Tension: 18 lbs (8.2 kg)
Bulk Cable Weight: 8 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor, Outdoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
TIA/EIA Compliance: 568-B.2 Category 5e Patch
ISO/IEC Compliance: 11801 Category 5e Patch
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: EtherNet/IP is a trademark of ControlNet Internation, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating.

History

Update and Revision: Revision Number: 0.414 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1353A 010500BlackReel500 ft612825112600
1353A 0101000BlackReel1,000 ft612825112594
1353A 010U1000BlackUnReel1,000 ft612825112587
1353A 008U1000GrayUnReel1,000 ft612825112563
1353A N3UU1000Green, MilUnReel1,000 ft612825112495
1353A 007U1000VioletUnReel1,000 ft612825112556
1353A 009U1000WhiteUnReel1,000 ft612825112570
Date: 2007-03-15
Broadcast Solutions Guide
NP267.pdf
microphone-cable-product-bulletin.pdf
TB65: Digital Studio Cable Guide
No accessories are available for this product