(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Digital Audio Cable, Rated-CMG-LS, 1-24 AWG tinned copper pair, Datalene® insulation, overall Beldfoil® shield, drain, LSZH jacket
| Suitable Applications: | Shipboard, ABS, Digital Audio, Analog Audio, Low Capacitance, Low Cap, Instrumentation, Control, EIA RS-232, EIA RS-422, EIA RS-485 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.058 in (1.5 mm) | Red & Black | HDPE |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.179 in |
| Nom. Characteristic Impedance |
|---|
| 100 Ohm |
| Nom. Velocity of Prop. |
|---|
| 79% |
| Frequency [MHz] |
|---|
| 0.384 |
| 0.7056 |
| 0.768 |
| 1.024 |
| 1.4112 |
| 1.536 |
| 2.048 |
| 2.8224 |
| 3.072 |
| 4.096 |
| 5.6448 |
| 6.144 |
| 8.192 |
| 11.2896 |
| 12.288 |
| 24.576 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Max. Pull Tension: | 16.5 lbs (7.48 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft (30 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMG-LS |
| CEC / C(UL) Compliance: | CMG-ST1 |
| IEEE Compliance: | Std. 45 clause 23 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.440 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1350SB 0101000 | Black | Reel | 1,000 ft | 612825112396 | C |
| Footnote: | C - CRATE REEL PUT-UP. |