CC Link, 5 Conductor 18+20AWG (7x26+7x28) Bare Copper, PVC+PO Insulation, Overall Beldfoil®+Tinned Copper Braid(78%) Shield, PVC Inner Jacket, PVC Outer Jacket, CM
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 18 AWG | 7x26 | BC - Bare Copper |
| Conductor(s) | 20 AWG | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | Black and White, Blue, Yellow, and White | |
| Conductor(s) | PE - Polyethylene (Foam) | 0.03 in (0.76 mm) | HDPE |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | |
| Data Pair(s) | Braid | Tinned Copper (TC) | 78% |
| Tinned Copper (TC) |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.309 in (7.85 mm) |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.53 in (13 mm) | 0.512 in (13.0 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|
| 5.8 Ohm/1000ft | 120 Ohm | 6.1 Amps per Conductor | |
| 9.5 Ohm/1000ft (31 Ohm/km) | 18.3 pF/ft (60.0 pF/m) | 110 Ohm |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 8 Ohm/1000ft (26 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC), (CM) |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.12 in (130 mm) | 5.12 in (130 mm) |
| Max. Pull Tension: | 104 lbs (47.2 kg) |
| Bulk Cable Weight: | 103 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.503 Revision Date: 02-03-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1349A 0021000 | Red | Reel | 1,000 ft | 612825112389 | C |