CC-Link, Movable Cable 3 Conductor 0.5 mm² (3x33x0.08mm) Bare Copper, PE Insulation, Tinned Copper Braid Shield, PVC Outer Jacket, VW-1
| Suitable Applications: | This CC-Link certified cable constructed with class 6 conductor can be suitable for highly flexible applications like drag chains, cable carriers & moving machinery parts. |
| AWG | Stranding | Material |
|---|---|---|
| 0.5 mm² | 99x0.08 mm | BC - Bare Copper |
| Conductor Table Notes: | 3 units of 33 strands |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 2.7 mm |
| Number | Color |
|---|---|
| 1 | Blue |
| 2 | Yellow |
| 3 | White |
| Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8.0 mm |
| Max. Conductor DCR |
|---|
| 37.8 Ohm/km |
| Max. Capacitance Conductor to Conductor |
|---|
| 60 pF/m |
| Nominal Characteristic Impedance |
|---|
| 110 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 1.6 dB/100m |
| 5 MHz | 5.0 dB/100m |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -20°C To +80°C |
| Repeated Bend Test: Min Number of Bends: | 1150000 |
| Repeated Bend Test: Description: | ± 90º Bending |
| Bulk Cable Weight: | 78 kg/km |
| Minimum Bend Radius During Installation: | 80 mm |
| Minimum Bend Radius During Operation: | 34 mm |
| Min Bend Radius (Each Coax): | 64 mm |
| Min No. of Drag Chain Cycles: | 5 million |
| Min Flexing Radius: | 64 mm |
| CEC/C(UL) Compliance: | CSA C22.2 No.210 |
| UL Rating: | 300V, 80℃ |
| UL AWM Style Compliance: | UL 758 AWM 2464 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU CE Mark: | Yes |
| Suitability - Oil Resistance: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | VW-1 |
| Item # | Color | Length |
|---|---|---|
| 1348F F64100M | Brown | 100 m |
| 1348F F64305M | Brown | 305 m |
| 1348F F64500M | Brown | 500 m |
| Footnote: | CC-Link Reference Number 1109; Please approach Belden Pre-sales team for more information: China & NA Region - presales.china@belden.com; India/SEA/ANZ Region - presales.india@belden.com |
| Update and Revision: | Revision Number: 0.94 Revision Date: 05-31-2024 |