(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
CC Link, 3 Conductor 20AWG (7x28) Bare Copper, FPE Insulation, Overall Beldfoil®+Tinned Copper Braid(78%) Shield, PVC Outer Jacket, CM
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 20 AWG | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene (Foam) | 0.028 in (0.71 mm) | 0.094 in (2.4 mm) | Blue, Yellow, White | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Braid | Tinned Copper (TC) | 78% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.303 in (7.70 mm) |
| Overall Cable Diameter (Nominal): | 0.303 in (7.70 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence |
|---|---|---|---|
| Conductor(s) | 11.5 Ohm/1000ft | 18.3 pF/ft (60.0 pF/m) | 110 Ohm |
| Nom Outer Shield DCR: | 3.2 Ohm/1000ft (10 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4 in (100 mm) | 4 in (100 mm) |
| Max. Pull Tension: | 86 lbs (39 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM, CL2 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Mitsubishi #BA1SJ61-S, Cable contains fillers |
| Update and Revision: | Revision Number: 0.515 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1348A 0021000 | Red | Reel | 1,000 ft | 612825112365 | C |
| 1348A 0025000 | Red | Reel | 5,000 ft | 612825112372 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |