DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (26x36+19x36) Tinned Copper, PVC+PO Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, TPE Outer Jacket, CMG
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material |
|---|---|---|
| 22 | 26x36 | TC - Tinned Copper |
| 24 | 19x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| 22 AWG | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | Red & Black, Blue & White |
| 24 AWG | PE - Polyethylene (Foam) | 0.028 in (0.71 mm) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.036 in (0.91 mm) | 0.275 in (6.99 mm) |
| Nom. Conductor DCR | Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 17.5 Ohm/1000ft (57.4 Ohm/km) | 100 Ohm | 5 Amps per Conductor at 25ºC | |||
| 28.0 Ohm/1000ft (91.9 Ohm/km) | 28 Ohm/100m | 12 pF/ft (39 pF/m) | 120 Ohm | 75% | 5 Amps per Conductor at 25ºC (22 AWG) |
| Nom Outer Shield DCR: | 3.2 Ohm/1000ft (10 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS (CL2, CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Max. Pull Tension: | 65 lbs (29 kg) |
| Bulk Cable Weight: | 41 lbs/1000ft (61 kg/km) |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CL2, CMG |
| AWM Compliance: | AWM I/II A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ODVA Class 2 Thin |
| Notes: | Hi-Flex. Thin. Meter marks on jacket to aid users in installation. |
| Update and Revision: | Revision Number: 0.685 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1346F T5U1000 | Gray T5U | Reel | 1,000 ft | 612825112334 | C |
| Footnote: | C - CRATE REEL PUT-UP. |