Product Hierarchy
Product Hierarchy

1345F - Fieldbus, 2 C #15+18 Str TC, PVC-NYL&FEP Ins, IS+OA TC Brd, TPE Jkt, High Flex




Fieldbus, 2 Conductor 15+18AWG (65x33+65x36) Tinned Copper, PVC-NYL&FEP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, Orange TPE Outer Jacket, High Flex

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
SizeStrandingMaterial
1565x33TC - Tinned Copper
1865x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
15 AWGPVC - Polyvinyl Chloride0.021 in (0.53 mm)Red & Black, Blue & White
18 AWGPE - Polyethylene (Foam)0.053 in (1.3 mm)
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.060 in (1.5 mm)0.480 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
3.6 Ohm/1000ft (12 Ohm/km)100 Ohm0.174 µH/ft (0.571 µH/m)8 Amps per Conductor
6.9 Ohm/1000ft (23 Ohm/km)12.0 pF/ft (39.4 pF/m)120 Ohm1.36 ns/ft75%5 Amps per Conductor
Nom Outer Shield DCR: 1.8 Ohm/1000ft (5.9 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, PLTC-ER), 600 V (UL AWM 20201)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C to +75°C
Max. Pull Tension: 205 lbs (93.0 kg)
Bulk Cable Weight: 133 lbs/1000ft (198 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CMG, PLTC-ER
AWM Compliance: AWM 20201, AWM I/II A
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: High-Flex. Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing.

History

Update and Revision: Revision Number: 0.550 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1345F T5U1000Gray T5UReel1,000 ft612825112327C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
DeviceBus Cables
No accessories are available for this product