Product Hierarchy
Product Hierarchy

1339A - Fieldbus, 5 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, 600V TC-ER




Fieldbus, 5 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, 600V TC-ER

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)5187x26TC - Tinned Copper
Ground Wire1187x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PP - Polypropylene0.032 in (0.81 mm)Blue, Orange and NumberedFlame Retardant
GroundPVC - Polyvinyl Chloride0.032 in (0.81 mm)Green/Yellow
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.676 in (17.2 mm)

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-Other (Conds + Shield)Max. Capacitance UnbalanceNom. Characteristic ImpedenceNom. InductanceMax. Current
45 pF/ft (150 pF/m)1.2 pF/ft100 Ohm0.22 µH/ft (0.72 µH/m)5.2 Amps per Conductor
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.0390.08 dB/100ft
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C to +75°C
Max. Pull Tension: 246 lbs (112 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 336, TC-ER
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.301 Revision Date: 03-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1339A 0037500OrangeReel7,500 ft612825112280C
Footnote: C - CRATE REEL PUT-UP.
Date: 2007-11-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product