Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Fieldbus, 2 Pair 18AWG (7x26) Tinned Copper + GND, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 | 7x26 | TC - Tinned Copper |
| Ground Wire | 18 | 7x26 | TC - Tinned Copper |
| Element | Material | Color Code | Notes |
|---|---|---|---|
| Pair(s) | PP - Polypropylene | Blue, Orange and Numbered | |
| Ground Wire | PVC - Polyvinyl Chloride | Green/Yellow | Flame Retardant |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Tinned Copper (TC) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.51 in (13 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 5.86 Ohm/1000ft (19.2 Ohm/km) | 45 pF/ft (150 pF/m) | 1.2 pF/ft | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 5.2 Amps per Conductor |
| Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|
| 0.08 |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Max. Pull Tension: | 112 lbs (50.8 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 336, TC-ER |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.665 Revision Date: 03-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1338A 0037500 | Orange | Reel | 7,500 ft | 612825112273 |