(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, 1 Conductor 18AWG (7x26) Tinned Copper, PVC Insulation, Orange PVC Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Color Code | Notes |
|---|---|---|---|
| Conductor(s) | PP - Polypropylene | Blue & Orange | |
| Ground | PVC - Polyvinyl Chloride | Green/Yellow | Flame Retardant |
| Element |
|---|
| Data Pair(s) |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.362 in (9.19 mm) |
| Nom. Conductor DCR | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|
| 7.06 Ohm/1000ft (23.2 Ohm/km) | 100 Ohm | 0.22 µH/ft (0.72 µH/m) | 5 Amps per Conductor |
| Nom Outer Shield DCR: | 1.51 Ohm/1000ft (4.95 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.62 in (91.9 mm) | 3.62 in (91.9 mm) |
| Max. Pull Tension: | 44.8 lbs (20.3 kg) |
| Bulk Cable Weight: | 68 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 725, TC-ER |
| Update and Revision: | Revision Number: 0.541 Revision Date: 03-30-2026 |
| Item # | Color | UPC |
|---|---|---|
| 1337A 00310000 | Orange | 612825112266 |