Fieldbus, 2 Conductor 14AWG (7x22H) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Orange PVC Outer Jacket, PLTC
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 14 | 7x22 | TC - Tinned Copper | 1 |
| Conductor Count: | 2 |
| Material |
|---|
| PP - Polypropylene |
| Number | Color |
|---|---|
| 1 | Blue & Orange |
| Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Braid | 2 | Tinned Copper (TC) | 65% |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.43 in | Yes |
| Max. Outer Shield DCR | Nominal Conductor DCR |
|---|---|
| 4.9 Ohm/1000ft | 2.5 Ohm/1000ft |
| Max. Capacitance Unbalance | Nom. Capacitance Conductor to Shield | Nom.Mutual Capacitance |
|---|---|---|
| 1.2 pF/ft | 45 pF/ft | 24 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Nom. Insertion Loss |
|---|
| 0.062 dB/100ft |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 66% |
| Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
|---|---|
| 0.091 dB/100ft | 100 Ohm |
| Element | Max. Recommended Current [A] |
|---|---|
| Per Conductor | 5.2 Amps per Conductor |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
| Other Electrical Characteristic 2: | 31.25 KBits/sec |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -30°C to +90°C |
| Oil Resistance: | Yes |
| UV Resistance: | Yes |
| Maximum Recommended Pulling Tension: | 131 lbs |
| Minimum Minor Axis Bend Radius: | 4.3 in |
| NEC/(UL) Compliance: | ITC, PLTC |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes - UL |
| Suitability - Indoor: | Yes |
| Suitability - Oil Resistance: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1336A 0061640 | Blue, Light | Reel | 1,640 ft | 612825112235 |
| 1336A 0063280 | Blue, Light | Reel | 3,280 ft | 612825112242 |
| 1336A 0031000 | Orange | Reel | 1,000 ft | 612825112211 |
| 1336A 0031640 | Orange | Reel | 1,640 ft | 612825112228 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.508 Revision Date: 04-02-2026 |