Fieldbus, 2 Conductor 16AWG (7x24H) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Orange PVC Outer Jacket, CM
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Size | Stranding | Material |
|---|---|---|
| 16 | 7x24 | TC - Tinned Copper |
| Material | Color Code |
|---|---|
| PP - Polypropylene | Blue & Orange |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.34 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 45 pF/ft (150 pF/m) | 1.2 pF/ft | 100 Ohm | 66% | 8 Amps per Conductor |
| Nom. Insertion Loss (Attenuation) |
|---|
| 0.066 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 90°C | -30°C to +90°C |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 79 lbs (36 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CM, ITC, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.511 Revision Date: 10-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1335A 0061000 | Blue, Light | Reel | 1,000 ft | 612825112198 | C |
| 1335A 0031000 | Orange | Reel | 1,000 ft | 612825112167 | C |
| Footnote: | C - CRATE REEL PUT-UP. |