RS-485, 4 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM, PLTC
| Suitable Applications: | exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.023 in (0.58 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.448 in (11.4 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.744 in (18.9 mm) |
| Overall Cable Diameter (Nominal): | 0.744 in (18.9 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 120 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| Temperature Table Notes: | -40C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CMG HLBCD |
| Update and Revision: | Revision Number: 0.62 Revision Date: 12-22-2023 |