Product Hierarchy
Product Hierarchy

133084A - DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, SIA Armor, PVC Jkt, CM, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM, CL2

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)122 AWG19x34TC - Tinned Copper
Data Pair(s)124 AWG19x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Power Pair(s)PVC - Polyvinyl Chloride0.021 in (0.53 mm)Red & Black
Data Pair(s)PE - Polyethylene (Foam)0.026 in (0.66 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%22 AWG (19x34) TC
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.280 in (7.11 mm)
Armor
Armor Type & Material
SIA - Steel Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.573 in (14.6 mm)
Overall Cable Diameter (Nominal): 0.573 in (14.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Power Pair(s)17.5 Ohm/1000ft (57.4 Ohm/km)4 Amps per Conductor at 25ºC (Power Pair)
Data Pair(s)28.0 Ohm/1000ft (91.9 Ohm/km)12 pF/ft (39 pF/m)120 Ohm75%4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)
Nom Outer Shield DCR: 3.2 Ohm/1000ft (10 Ohm/km)
High Frequency
ElementFrequency [MHz]
Data Pair(s)0.125
0.5
1
Voltage
UL Voltage Rating
300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +60°C
Max. Pull Tension: 65 lbs (29 kg)
Bulk Cable Weight: 155 lbs/1000ft (231 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading
NEC / UL Compliance: Article 725, Article 800, CL2, CM
AWM Compliance: AWM 20201, HLBCD
CEC / C(UL) Compliance: CMG HLBCD.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ODVA Class 2 Thin

Product Notes

Notes: Flex Life: +/- 90 Degree Flex Test, 2" Diameter, 2 lbs. tension: 2000 Cycles minimum. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

History

Update and Revision: Revision Number: 0.90 Revision Date: 12-22-2023
Date: 2005-04-01
No accessories are available for this product