Product Hierarchy
Product Hierarchy

1325A - Security & Sound, 2 Pr #22 Str TC, Ind. Foil Shielded, Flamarrest® Jkt, CMP




Security, Speaker & Control, 2 Pair 22 AWG (7 x 30) Tinned Copper, Flamarrest® Insulation, Individually Foil Shielded, Flamarrest® jacket, CMP

Product Overview

Suitable Applications: Sound and Audio Systems, Intercom and PA Systems, Security Systems, Power-Limited Control Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.0095 in (0.24 mm)0.048 in (1.2 mm)Black & Red, White & Green
Inner Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair Individually taped - Foil out
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.014 in (0.36 mm)0.158 in
Overall Cable Diameter (Nominal): 0.158 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondMax. Current
18.2 Ohm/1000ft15 Ohm/1000ft (49 Ohm/km)34 pF/ft (110 pF/m)4.8 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.58 in (40.1 mm)1.58 in
Max. Pull Tension: 31.2 lbs (14.2 kg)
Bulk Cable Weight: 19 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8723

History

Update and Revision: Revision Number: 0.511 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1325A 010500BlackReel500 ft612825377023
1325A 010Z500BlackReelTuff Box500 ft612825435389
1325A 0101000BlackReel1,000 ft612825111931
1325A 010Z1000BlackReelTuff Box1,000 ft612825423577
1325A D151000BlueReel1,000 ft612825111900C
1325A D15Z1000BlueReelTuff Box1,000 ft
1325A 009500WhiteReel500 ft612825111924
1325A 0091000WhiteReel1,000 ft612825111917
1325A 009Z1000WhiteReelTuff Box1,000 ft612825423560
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-05-30
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
No accessories are available for this product