Product Hierarchy
Product Hierarchy

1322R - CATV Video, RG6, 18 AWG BCCS, Quad Shield, CMR




Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® IV quad shield (Foil + 60% Braid + Foil + 40% Braid), PVC jacket.

Product Overview

Suitable Applications: Direct Broadcast Satellite, CATV

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBCCS - Bare Copper Covered Steel0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum60%
Tape3Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid4Aluminum40%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.298 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
28 Ohm/1000ft4.8 Ohm/1000ft4.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
1000 - 2250 MHz15 dB
2250 - 3000 MHz10 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion LossNom. Structural Return Loss (SRL)
5 MHz0.5 dB/100ft30 dB
55 MHz1.4 dB/100ft24 dB
211 MHz2.6 dB/100ft
500 MHz4.1 dB/100ft
750 MHz5.1 dB/100ft
862 MHz5.5 dB/100ft
1000 MHz6 dB/100ft
1450 MHz7.4 dB/100ft
1800 MHz8.3 dB/100ft
2250 MHz9.2 dB/100ft
3000 MHz10.5 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Max. Insertion Loss (Attenuation)
0.67 dB/100ft
1.6 dB/100ft
2.87 dB/100ft
3.24 dB/100ft
3.43 dB/100ft
3.72 dB/100ft
4 dB/100ft
4.26 dB/100ft
4.71 dB/100ft
5.59 dB/100ft
5.98 dB/100ft
6.54 dB/100ft
8 dB/100ft
8.8 dB/100ft
10 dB/100ft
11 dB/100ft
Screening
Frequency [MHz]Shield Effectiveness
5 MHz
50 MHz110 dB
50 MHz
1000 MHz
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Storage Temperature Range: -40°C To +80 °C
Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 33 lbs/1000ft
Maximum Recommended Pulling Tension: 162 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

NEC/(UL) Compliance: CATVR, CMR
CEC/C(UL) Compliance: CMG
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Riser, UL1685 FT4 Loading
CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 7916AP

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1322R 0101000BlackReel1,000 ft612825111894
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.441 Revision Date: 02-20-2026
Date: 2006-01-23
No accessories are available for this product