Product Hierarchy
Product Hierarchy

1319SB - Category 6 Shipboard Cable, ABS, 4 Pair, LSZH





Category 6 Shipboard Cable, ABS, 4 Pair, 23 AWG Solid Bare Copper Conductors, CMG-ST1, Upjacketed, LSZH Jacket

Product Overview

Suitable Applications: Shipboard, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Inner Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.239 in (6.07 mm)Yes
Outer Shield
Shield TypeMaterialCoverage
TapeNomex®100%
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Dielectric Tape (Patented)LSZH - Low Smoke Zero Halogen (Flame Retardant)Haloarrest®0.293 in (7.44 mm)No
Overall Cable Diameter (Nominal): 0.293 in (7.44 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)15 pF/ft (49 pF/m)160 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. TCL [dB]Min. ELTCTL [dB]
12.074.372.370.367.864.820.0100 ± 15100 ± 1540.035.0
43.865.363.359.555.752.723.0100 ± 15100 ± 1540.023.0
85.360.858.853.449.746.724.5100 ± 15100 ± 1540.016.9
106.059.357.351.447.844.825.0100 ± 15100 ± 1540.015.0
167.656.354.346.743.740.725.0100 ± 15100 ± 1538.010.9
208.554.852.844.341.738.725.0100 ± 15100 ± 1537.09.0
259.553.351.341.839.836.824.3100 ± 15100 ± 1536.07.0
31.2510.751.949.939.237.934.923.6100 ± 15100 ± 1535.15.1
62.515.447.445.430.031.828.821.5100 ± 15100 ± 1532.0
10019.844.342.322.527.824.820.1100 ± 15100 ± 1530.0
15525.241.539.514.323.920.918.8100 ± 22100 ± 1528.1
20029.039.837.88.821.718.718.0100 ± 22100 ± 1527.0
25032.838.336.33.519.816.817.3100 ± 32100 ± 1526.0
Voltage
UL Voltage Rating
300 V (CMG-LS)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
105°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.25 in (31.8 mm)3.0 in (76 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 42 lbs/1000ft (63 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL 1685 (UL Loading-Limited Smoke), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMG-ST1
CEC / C(UL) Compliance: CMG-ST1.
ICEA Compliance: S-116-732, S-56-434, S-99-689, S-100-685
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Marine Compliance: ABS certificate 18-HS1803790-PDA
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.718 Revision Date: 09-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1319SB 0101000BlackReel1,000 ft612825111825C
1319SB 0105000BlackReel5,000 ft612825111832
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-08-08
Belden-Copper-Catalog-2016.pdf
ABS Certificate of Design Assessment 18-HS1803790-PDA - Division (14 Dec 2018).pdf
ABSlogo.gif
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product