Product Hierarchy
Product Hierarchy

1317SB - Shipboard Speaker, 4 conductor 12 AWG TC, CMG-LS


Shipboard Speaker, 4 conductor 12 AWG stranded tinned copper conductors, polypropylene insulation, LSZH jacket with ripcord.

Product Overview

Suitable Applications: Speaker, Audio, Control, Intercom, ABS Type Approved, Shipboard, CMG-LS, IEEE 45 clause 23, IEC 60092-376 clause 17, 60092-351, 60754-1, 60754-2, 61034, UL1685 FT4 Loading, Limited Smoke, IEC 60332-3-22 (Category A), 60332-1, IEEE 1202

Construction Details

Conductor
SizeStrandingMaterial
1265x30TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.115 in (2.92 mm)Black, White, Red, Green
Inner Shield
Shield Type
No Shield
Outer Shield
Shield Type
No Shield
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.382 in

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Max. Pull Tension: 338 lbs (153 kg)
Bulk Cable Weight: 124 lbs/1000ft (185 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22
CPR Compliance: CPR Euroclass: Fca
NEC / UL Compliance: CMG-LS
CEC / C(UL) Compliance: CMG-ST1
IEEE Compliance: Std. 45 clause 23
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.321 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1317SB 0101000BlackReel1,000 ft612825111801C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-08-07
No accessories are available for this product