Product Hierarchy
Product Hierarchy

1315SB - Shipboard Speaker, 4 Conductor 14 AWG TC, CMG-LS

Shipboard Speaker, 4 Conductor 14 AWG stranded (41x30) tinned copper conductors, PP insulation, CMG-LS rating, LSZH jacket.

Product Overview

Suitable Applications: Speaker, Audio, Control, Intercom, ABS Type Approved, Shipboard, CMG-LS, IEEE 45 clause 23, IEC 60092-376 clause 17, 60092-351, 60754-1, 60754-2, 61034, UL1685 FT4 Loading, Limited Smoke, IEC 60332-3-22 (Category A), 60332-1, IEEE 1203

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
1441x30TC - Tinned Copper0.073 in4
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
PP - Polypropylene0.095 in0.011 in
Outer Shield
Type
No Shield
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.333 in0.052 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.42 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
29 pF/ft
Inductance
Nominal Inductance
0.17 µH/ft
Current
Max. Recommended Current [A]
17.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

Maximum Recommended Pulling Tension: 218.400 lbs
Minimum Minor Axis Bend Radius: 3.5 in

Standards

NEC/(UL) Compliance: CMG-LS
CEC/C(UL) Compliance: CMG-ST1
IEEE Compliance: Std. 45 clause 23

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU CE Mark: Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 FT4 Loading, Limited Smoke
CSA Flammability: FT4
IEC Flammability: IEC 60332-1-2, IEC 60332-3-22
IEEE Flammability: 1202
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1315SB 0101000BlackReel1,000 ft612825111788
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.255 Revision Date: 04-02-2026
Date: 2006-08-04
No accessories are available for this product