Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Speaker Cable, 2 Conductor 14 AWG (41 x 30) Tinned Copper, PP insulation, LSZH jacket, Ripcord, CMG-LS-rated, Shipboard ABS Type Approved, Flexible
| Suitable Applications: | Shipboard and offshore environments, Speaker; Low voltage analog signals and control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 41x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.095 in (2.4 mm) | Black, White |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.052 in (1.3 mm) | 0.294 in (7.47 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.294 in (7.47 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 2.78 Ohm/1000ft | 29 pF/ft (95 pF/m) | 0.17 µH/ft (0.56 µH/m) | 29 Amps per conductor @ 30°C |
| UL Voltage Rating |
|---|
| 300 V (CMG-LS) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in (74 mm) |
| Max. Pull Tension: | 106.6 lbs (48.35 kg) |
| Bulk Cable Weight: | 53 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, Limited Smoke, IEEE 1202 FT4, IEC 60332-1-2, IEC 60332-3-22 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| NEC / UL Compliance: | Article 800, CMG-LS |
| CEC / C(UL) Compliance: | CMG-ST1. |
| IEEE Compliance: | Std. 45 clause 23 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.441 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1314SB 0101000 | Black | Reel | 1,000 ft | 612825111771 | C |
| Footnote: | C - CRATE REEL PUT-UP. |