(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 12 | 168x34 | BC - Bare Copper (High Conductivity) |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.018 in | 0.14 | Black, Red, White, Green |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.043 in | 0.423 in |
Cable Diameter (Nominal): | 0.423 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Conductor(s) | 1.6 Ohm/1000ft | 22.3 pF/ft | 66% | 18 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CM, CL3) |
UL Rating | Operating |
---|---|
75°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
4.25 in | 4.2 in |
Max. Pull Tension: | 304 lbs |
Bulk Cable Weight: | 123 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor |
Flammability / Fire Resistance: | UL1666 Riser |
NEC / UL Compliance: | Article 725, Article 800, CL3, CM |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6002UE |
Notes: | Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it. |
Update and Revision: | Revision Number: 0.316 Revision Date: 09-30-2020 |