Product Hierarchy
Product Hierarchy

1310A - Speaker Cable, 4 C #14 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible




Speaker Cable, 4 Conductor 14 AWG (105 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible

Product Overview

Suitable Applications: Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)414 AWG105x34BC - Bare Copper (High Conductivity)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.016 in (0.41 mm)0.105 in (2.67 mm)Black, Red, White, Green
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.033 in (0.84 mm)0.319 in (8.10 mm)
Overall Cable Diameter (Nominal): 0.319 in (8.10 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)2.67 Ohm/1000ft20.5 pF/ft (67.3 pF/m)0.16 µH/ft (0.52 µH/m)66%20 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (CM, CL3)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)3.2 in (81 mm)
Max. Pull Tension: 208 lbs (94.3 kg)
Bulk Cable Weight: 79 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor, Outdoor, Burial
Flammability / Reaction to Fire: UL 1685 UL loading 
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL3, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6102UE

Product Notes

Notes: Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it.

History

Update and Revision: Revision Number: 0.482 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1310A 0101000BlackReel1,000 ft612825111559C
1310A 1SLU500White 1SLUnReel500 ft612825111566
1310A 1SL1000White 1SLReel1,000 ft612825111573C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-07-01
Audio Video Solutions Guide
Broadcast Solutions Guide
np232-2.pdf
No accessories are available for this product