Speaker Cable, 4 Conductor 16 AWG (65 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible
| Suitable Applications: | Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 AWG | 65x34 | BC - Bare Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.013 in (0.33 mm) | 0.083 in (2.1 mm) | Black, Red, White, Green |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.270 in (6.86 mm) |
| Overall Cable Diameter (Nominal): | 0.270 in (6.86 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 19.9 pF/ft (65.3 pF/m) | 0.16 µH/ft (0.52 µH/m) | 66% | 9 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V (CM, CL3) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in (69 mm) |
| Max. Pull Tension: | 130 lbs (59 kg) |
| Bulk Cable Weight: | 50 lbs/1000ft (74 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1666 Riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL3, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6202UE |
| Notes: | Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it. |
| Update and Revision: | Revision Number: 0.353 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1308A 010U500 | Black | UnReel | 500 ft | 612825111368 | |
| 1308A 0101000 | Black | Reel | 1,000 ft | 612825111375 | |
| 1308A 006U500 | Blue, Light | UnReel | 500 ft | 612825111337 | |
| 1308A 008U500 | Gray | UnReel | 500 ft | 612825111344 | |
| 1308A 0081000 | Gray | Reel | 1,000 ft | 612825111351 | C |
| 1308A N3UU500 | Green, Mil | UnReel | 500 ft | 612825111320 | |
| 1308A 1SLU500 | White 1SL | UnReel | 500 ft | 612825111382 | |
| 1308A 1SL1000 | White 1SL | Reel | 1,000 ft | 612825111399 | C |
| Footnote: | C - CRATE REEL PUT-UP. |