Product Hierarchy
Product Hierarchy

1307A - Speaker Cable, 2 C #16 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible




Speaker Cable, 2 Conductor 16 AWG (65 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible

Product Overview

Suitable Applications: Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG65x34BC - Bare Copper (High Conductivity)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.013 in (0.33 mm)0.083 in (2.1 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.210 in (5.33 mm)
Overall Cable Diameter (Nominal): 0.210 in (5.33 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Velocity of Prop.Max. Current
Conductor(s)4.27 Ohm/1000ft19.9 pF/ft (65.3 pF/m)66%18 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (CM, CL3)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 65 lbs (29 kg)
Bulk Cable Weight: 27 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor, Outdoor, Burial
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL3, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6200UE

Product Notes

Notes: Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it.

History

Update and Revision: Revision Number: 0.494 Revision Date: 07-10-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1307A 010U500BlackUnReel500 ft612825111283
1307A 0101000BlackReel1,000 ft612825111290C
1307A 010Z1000BlackReelTuff Box1,000 ft612825435396
1307A 006U500Blue, LightUnReel500 ft612825111252
1307A 008U500GrayUnReel500 ft612825111269
1307A 0081000GrayReel1,000 ft612825111276C
1307A N3UU500Green, MilUnReel500 ft612825111245
1307A 1SLU500White 1SLUnReel500 ft612825111306
1307A 1SL1000White 1SLReel1,000 ft612825111313C
Date: 2005-07-01
Audio Video Solutions Guide
Broadcast Solutions Guide
np232-2.pdf
No accessories are available for this product