Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13605)Indoor Fiber Cable
(1448)Indoor/Outdoor Fiber Cable
(6981)Outdoor Fiber Cable
(4876)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(752)Type A
(576)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(43)Type A Accessories
(32)Type A Adaptor
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
(118)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(838)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(91)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(967)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(4)Vehicle Routers
(18)Software
(76)Network Management
(29)Software Tools
(4)BHDO & BHDM
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
(5)macmon SDP
(1)Accessories
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
(191)Server Cabinets
(4)Wall Mount Cabinets
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
Composite Shipboard, 18 AWG Coax BC, BC Braid Shield 95% coverage, FPE insulation for video and 1 PR 18 AWG BC, stranded (7x26), PP insulation for power, overall CMG-LS rating, LSZH jacket.
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), Shipboard, Low Smoke |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
|---|---|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 0.04 in | 1 | |
| 18 | 7x26 | BC - Bare Copper | 0.046 in | 2 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| PP - Polypropylene | 0.058 in |
| Number | Color |
|---|---|
| 1 | Black and Red |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Braid | 1 | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.275x0.514 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 3.1 Ohm/1000ft | 3.1 Ohm/1000ft |
| 6.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 24 pF/ft | 16.3 pF/ft |
| Operating Voltage: | 300 V RMS |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 5 MHz | 0.45 dB/100ft |
| 10 MHz | 0.64 dB/100ft |
| 50 MHz | 1.46 dB/100ft |
| 100 MHz | 2.1 dB/100ft |
| 200 MHz | 3.0 dB/100ft |
| 400 MHz | 4.3 dB/100ft |
| 700 MHz | 5.8 dB/100ft |
| 900 MHz | 6.7 dB/100ft |
| 1000 MHz | 7.1 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.24 ns/ft | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -30°C To +75°C |
| Bulk Cable Weight: | 67 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 114 lbs |
| Minimum Minor Axis Bend Radius: | 2.75 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMG-ST1 |
| CEC/C(UL) Compliance: | CMG-ST1 |
| CPR Euroclass: | Fca |
| IEEE Compliance: | Std. 45 Clause 23 |
| RG Type: | 6 |
| Environmental Space: | Outdoor - Aerial |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| Suitability - Sunlight Resistance: | No |
| UL Flammability: | UL1685 FT4 Loading, Limited Smoke |
| CSA Flammability: | FT4 |
| IEC Flammability: | IEC 60332-1-2, IEC 60332-3-22 |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1306SB 010500 | Black | Reel | 500 ft | 612825111238 |
| 1306SB 0101000 | Black | Reel | 1,000 ft | 612825111221 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Coax jacket diameter: .275 in, Pair jacket diameter: .204 in |
| Update and Revision: | Revision Number: 0.309 Revision Date: 02-03-2025 |