Product Hierarchy
Product Hierarchy

1306 - RWU90 1000V, 2/0 Str BC, XLPE Ins, PVC Jkt, 90C Dry/Wet CSA HL SUN RES, direct burial




RWU90 1000V, 2/0 AWG Bare Copper, XLPE Insulation, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES, direct burial

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Insulation
MaterialNom. Insulation DiameterColor Code
XLPE - Cross-Linked Polyethylene (Thermoset)0.574 in (14.6 mm)Black
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 0.571 in (14.5 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.084 Ohm/1000ft (0.28 Ohm/km)195 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating
1000 V1000 V (1000v)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90
Bulk Cable Weight: 1528 lbs/1000ft (2274 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: RW90, C22.2 #230, #38
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.14 Revision Date: 03-06-2026
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product