Product Hierarchy
Product Hierarchy

1305A - CatSnake® Category 5E Tactical Upjacketed Cable, 4 Bonded-Pairs, U/UTP




CatSnake® Category 5E Upjacketed Tactical Cable, 4 Bonded-Pairs, 24 AWG Stranded Bare Copper Conductors, U/UTP, Inner PVC jacket, Outer PVC Jacket

Product Overview

Suitable Applications: Category 5e Patch, CobraNet, eSnake, Ethersound, Digital Audio Over Ethernet, PoE, PoE+
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG7x32BC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Inner Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.236 in (5.99 mm)No
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Central FillerPVC - Polyvinyl Chloride0.298 in (7.57 mm)No
Overall Cable Diameter (Nominal): 0.298 in (7.57 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)90 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.465.362.363.360.363.860.820.0100 +/- 15105 +/- 10
44.956.353.352.249.251.848.823.0100 +/- 15100 +/- 10
86.951.848.846.043.045.742.724.5100 +/- 15100 +/- 10
107.850.347.343.840.843.840.825.0100 +/- 15100 +/- 10
169.947.244.239.036.039.736.725.0100 +/- 15100 +/- 10
2011.145.842.836.533.537.834.825.0100 +/- 15100 +/- 10
2512.544.341.333.930.935.832.824.3100 +/- 15100 +/- 10
31.2514.142.939.931.228.233.930.923.6100 +/- 15100 +/- 10
62.520.438.435.421.418.427.924.921.5100 +/- 15100 +/- 10
10026.435.332.313.310.323.820.820.1100 +/- 15100 +/- 10
15533.732.429.44.41.420.017.018.8100 +/- 18100 +/- 10
20038.930.827.89.217.814.818.0100 +/- 20100 +/- 10
25044.229.326.3015.812.817.3100 +/- 20100 +/- 10
30049.228.125.114.311.316.8100 +/- 20100 +/- 10
31050.127.924.914.011.016.7100 +/- 20100 +/- 10
35053.827.124.112.99.916.3100 +/- 22100 ± 10
31049.527.927.918
35053.227.227.217
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.25 in (31.8 mm)3.0 in (76 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 38 lbs/1000ft (57 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
CEC / C(UL) Compliance: .
ICEA Compliance: S-90-661
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-6
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Operating Temperatures Are Subject to Length De-rating.

History

Update and Revision: Revision Number: 0.714 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1305A B59500Black, MatteReel500 ft612825111184
1305A B591000Black, MatteReel1,000 ft612825111177
Date: 2006-02-20
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
NP228.pdf
Copper-Structured-Cabling-Design-Guide.pdf
TB65: Digital Studio Cable Guide
No accessories are available for this product