Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Category 5e, 4 x 4 Pair Cables Bundled, Inner Cables: 4 pair 24 AWG (7x32) Bare Copper, U/UTP, BelFlex® Inner Jackets & Overall Belflex® Jacket
| Suitable Applications: | Field Deployable Cat 5e Patch, Digital Audio formats such as CobraNet, eSnake, & Ethersound, Live events or studio sound |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | 7x32 | BC - Bare Copper | 16 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.043 in (1.1 mm) | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.25 in (6.4 mm) |
| Inner Jacket Table Notes: | Four Cat 5e cable each 4pr UTP; Inner Jacket Colors: Black #1, Black #2, Black #3, Black #4 |
| Material | Material Trade Name | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Belflex® | 0.757 in (19.2 mm) |
| Overall Cable Diameter (Nominal): | 0.757 in (19.2 mm) |
| Element | Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|---|
| Pair(s) | 90 Ohm/km (27 Ohm/1000ft) | 66 |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% | 15 ns/ft |
| Voltage Rating |
|---|
| (300 V) |
| Operating |
|---|
| -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.6 in (190 mm) | 7.6 in (190 mm) |
| Max. Pull Tension: | 176 lbs (79.8 kg) |
| Bulk Cable Weight: | 210 lbs/1000ft (310 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Burial |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 and Neutrik EtherCon Compatible. Cable passes -40C cold bend.Operating temperatures are subject to length de-rating. |
| Update and Revision: | Revision Number: 0.289 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1304A4 B591000 | Matte Black | Reel | 1,000 ft | 612825111122 |