Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
CATSNAKE Category 6A Cable, 4 Pair, S/FTP, PVC PVC upjacketed
| Suitable Applications: | Field deployable CAT6a patch horizontal and building backbone cable; AVB, Dante, CobraNEt, eSnake, Ethersound, Digital audio over Ethernet; Support current and future Category 6A and 6 applications, such as: 10GBase - T(10 Gigabit Ethernet), 1000 Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM; Compatible connectors Belden R301601 000S1 (T568A) and R301602 000S1 (T568B) |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Shielded Pair | 24 AWG | 7x32 | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Shielded Pair | PE - Polyethylene (Foam) | 1.4 mm (0.055 in) | White & Blue, White & Orange, White & Green, White & Brown |
| Description |
|---|
| 4 shielded pairs twisted together |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum facing outside |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 80% | 26 AWG (7x34) TC |
| Layer | Separator | Material | Nom. Diameter |
|---|---|---|---|
| 1 | PVC - Polyvinyl Chloride | 7.2 mm (0.28 in) | |
| 2 | non-Woven Tape | PVC - Polyvinyl Chloride | 8.7 mm (0.34 in) |
| Outer Jacket1 Table Notes: | Matte Finish, Rugged Sheath |
| Overall Cable Diameter (Nominal): | 8.7 mm (0.34 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 25 ns/100m | 77% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.5 dB/100m | 75.3 | 72.3 | 72.8 | 69.8 | 68 | 65 | 20 | 67 | 67 | 40 | 35 |
| 4 | 4.6 dB/100m | 66.3 | 63.3 | 61.7 | 58.7 | 56 | 53 | 23 | 67 | 66.2 | 34 | 23 |
| 10 | 7.1 dB/100m | 60.3 | 57.3 | 53.2 | 50.2 | 48 | 45 | 25 | 67 | 58.2 | 30 | 15 |
| 16 | 9 dB/100m | 57.2 | 54.2 | 48.3 | 45.3 | 43.9 | 40.9 | 25 | 67 | 54.1 | 28 | 10.9 |
| 31.2 | 12.6 dB/100m | 52.9 | 49.9 | 50.4 | 47.3 | 38.1 | 35.1 | 23.6 | 67 | 48.3 | 25.1 | 5.1 |
| 62.5 | 18 dB/100m | 48.4 | 45.4 | 30.4 | 27.4 | 32.1 | 9.1 | 21.5 | 65.6 | 42.3 | 22 | |
| 100 | 23 dB/100m | 45.3 | 42.3 | 22.3 | 19.3 | 28 | 25 | 20.1 | 62.5 | 38.2 | 20 | |
| 125 | 25.8 dB/100m | 43.8 | 40.8 | 18 | 15 | 26.1 | 23.1 | 19.4 | 61 | 36.3 | 19 | |
| 200 | 33.1 dB/100m | 40.8 | 37.8 | 7.7 | 4.7 | 22 | 19 | 18 | 58 | 32.2 | 17 | |
| 250 | 37.3 dB/100m | 39.3 | 36.3 | 2 | -1 | 20 | 17 | 17.3 | 56.5 | 30.2 | 16 | |
| 300 | 41.1 dB/100m | 38.1 | 35.1 | -3 | -6 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | ||
| 500 | 54.3 dB/100m | 34.8 | 31.8 | -19.5 | -22.5 | 14 | 11 | 17.3 | 52 | 24.2 |
| High Frequency Table Notes: | Reference standard: IEC 61156-6 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 Mhz | Max. 50 mOhm/m |
| 10 Mhz | Max. 100 mOhm/m |
| 30 Mhz | Max. 200 mOhm/m |
| 100 Mhz | Max. 1000 mOhm/m |
| Transfer Impedance Class: | Grade 2 |
| Screening Class: | Type Ib |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation | Storage |
|---|---|---|
| -30°C to +60°C | 0°C To +50°C | -30°C To +60°C |
| Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length |
|---|---|---|---|---|---|
| Trailing/Bending | 2,000,000 | 80 mm | 5 m/s | 5 m/s² | 5 m |
| Table Notes: | Drag chain test |
| Stationary Min. | Installation Min. |
|---|---|
| 32 mm (1.3 in) | 64 mm |
| Max. Pull Tension: | 75 N (17 lbf) |
| Bulk Cable Weight: | 83 kg/km |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-6 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = c |
| European Directive Compliance: | EU CE Mark, REACH |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.545 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN |
|---|---|---|---|---|
| 1303E.00305 | Black | Reel | 305 m | 8719605000941 |
| 1303E.009999 | Black | Reel | 499 m | 8719605000965 |
| 1303E 010500 | Black | Reel | 500 ft | 612825381839 |
| 1303E.00500 | Black | Reel | 500 m | 8719605000958 |
| 1303E 0101000 | Black | Reel | 1,000 ft | 612825381822 |
| 1303E 0101640 | Black | Reel | 1,640 ft | 612825381815 |