(109)CATSNAKE S/FTP Cat6a PVC jacket
Suitable Applications: | Field deployable CAT6a patch horizontal and building backbone cable; CobraNEt, eSnake, Ethersound, Digital audio over Ethernet; Support current and future Category 6A and 6 applications, such as: 10GBase - T(10 Gigabit Ethernet), 1000 Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM; Compatible connectors Belden R301601 000S1 (T568A) and R301602 000S1 (T568B) |
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 24 AWG | 7x32 | BC - Bare Copper | 4 | 8 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.4 mm (0.055 in) | White & Blue, White & Orange, White & Green, White & Brown |
Description |
---|
4 shielded pairs twisted together |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes: | Aluminum facing outside |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 80% | 26 AWG (7x34) TC |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 7.9 mm (0.31 in) |
Table Notes: | Matte Finish |
Overall Cable Diameter (Nominal): | 7.9 mm (0.31 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 77% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.5 dB/100m | 75.3 | 72.3 | 72.8 | 69.8 | 68 | 65 | 20 | 67 | 67 | 40 | 35 |
4 | 4.6 dB/100m | 66.3 | 63.3 | 61.7 | 58.7 | 56 | 53 | 23 | 67 | 66.2 | 34 | 23 |
10 | 7.1 dB/100m | 60.3 | 57.3 | 53.2 | 50.2 | 48 | 45 | 25 | 67 | 58.2 | 30 | 15 |
16 | 9 dB/100m | 57.2 | 54.2 | 48.3 | 45.3 | 43.9 | 40.9 | 25 | 67 | 54.1 | 28 | 10.9 |
31.2 | 12.6 dB/100m | 52.9 | 49.9 | 50.4 | 47.3 | 38.1 | 35.1 | 23.6 | 67 | 48.3 | 25.1 | 5.1 |
62.5 | 18 dB/100m | 48.4 | 45.4 | 30.4 | 27.4 | 32.1 | 9.1 | 21.5 | 65.6 | 42.3 | 22 | |
100 | 23 dB/100m | 45.3 | 42.3 | 22.3 | 19.3 | 28 | 25 | 20.1 | 62.5 | 38.2 | 20 | |
125 | 25.8 dB/100m | 43.8 | 40.8 | 18 | 15 | 26.1 | 23.1 | 19.4 | 61 | 36.3 | 19 | |
200 | 33.1 dB/100m | 40.8 | 37.8 | 7.7 | 4.7 | 22 | 19 | 18 | 58 | 32.2 | 17 | |
250 | 37.3 dB/100m | 39.3 | 36.3 | 2 | -1 | 20 | 17 | 17.3 | 56.5 | 30.2 | 16 | |
300 | 41.1 dB/100m | 38.1 | 35.1 | -3 | -6 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | ||
500 | 54.3 dB/100m | 34.8 | 31.8 | -19.5 | -22.5 | 14 | 11 | 17.3 | 52 | 24.2 |
Table Notes: | Reference standard: IEC 61156-6 |
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m |
30 Mhz | Max. 200 mOhm/m |
100 Mhz | Max. 1000 mOhm/m |
Transfer Impedance Class: | Grade 2 |
Screening Class: | Type Ib |
Table Notes: | Coupling Attenuation |
Voltage Rating |
---|
72 V DC |
Operating | Installation | Storage |
---|---|---|
-30°C To +60°C | 0°C To +50°C | -30°C To +60°C |
Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length |
---|---|---|---|---|---|
Trailing/Bending | 2,000,000 | 80 mm | 5 m/s | 5 m/s² | 5 m |
Table Notes: | Drag chain test |
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 64 mm (2.5 in) |
Max. Pull Tension: | 75 N (17 lbf) |
Bulk Cable Weight: | 50 kg/km (34 lbs/1000ft) |
Environmental Suitability: | Indoor, Indoor, Sunlight Resistance - Black only |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance: | ANSI/NEMA WC-66 |
Data Category: | Category 6A |
TIA/EIA Compliance: | ANSI/TIA 568.2-D |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-6 |
CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = c |
European Directive Compliance: | EU CE Mark, REACH |
UK Regulation Compliance: | UKCA Mark |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.555 Revision Date: 12-12-2023 |
Item # | Color | Putup Type | Length | UPC/EAN |
---|---|---|---|---|
1302E.00305 | Black | Reel | 305 m | 8719605000897 |
1302E.009999 | Black | Reel | 499 m | 8719605000910 |
1302E 010500 | Black | Reel | 500 ft | 612825381631 |
1302E.00500 | Black | Reel | 500 m | 8719605000903 |
1302E 0101000 | Black | Reel | 1,000 ft | 612825381778 |
1302E 0101640 | Black | Reel | 1,640 ft | 612825381761 |