(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Shipboard, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
AWG | Stranding | Material | Number of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Material | Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PO - Polyolefin | 0.01 in | 0.042 | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair: | No |
Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.26 in | No |
Max. Conductor DCR | Max. DCR Unbalance | Max. Capacitance Unbalance | Nom. Mutual Capacitance |
---|---|---|---|
93.8 Ohm/km | 3% | 90 pF/100m | 15 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nom. Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 62.3 dB | 60.3 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20 dB | 20 dB | 100 ± 15 | 100 ± 15 |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 49.2 dB | 49.2 dB | 51.7 dB | 48.7 dB | 23 dB | 23 dB | 100 ± 15 | 100 ± 15 |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 43 dB | 43 dB | 45.7 dB | 42.7 dB | 24.5 dB | 24.5 dB | 100 ± 15 | 100 ± 15 |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 40.8 dB | 40.8 dB | 43.8 dB | 40.8 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
16 MHz | 8.2 dB/100m | 47.3 dB | 44.3 dB | 36.1 dB | 36.1 dB | 39.7 dB | 36.7 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 33.5 dB | 33.5 dB | 37.7 dB | 34.7 dB | 25 dB | 25 dB | 100 ± 15 | 100 ± 15 |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 30.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 24.3 dB | 24.3 dB | 100 ± 15 | 100 ± 15 |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 28.2 dB | 28.2 dB | 33.9 dB | 30.9 dB | 23.6 dB | 23.6 dB | 100 ± 15 | 100 ± 15 |
62.5 MHz | 17 dB/100m | 38.4 dB | 35.4 dB | 18.4 dB | 18.4 dB | 27.8 dB | 24.8 dB | 21.5 dB | 21.5 dB | 100 ± 15 | 100 ± 15 |
100 MHz | 22 dB/100m | 35.3 dB | 32.3 dB | 10.3 dB | 10.3 dB | 23.8 dB | 20.8 dB | 20.1 dB | 20.1 dB | 100 ± 15 | 100 ± 15 |
UL Voltage Rating |
---|
300 V (CMG-LS) |
UL Rating. | Operating | Installation | Storage |
---|---|---|---|
90°C | -20°C To +75°C | -25°C To +75°C | -20°C To +75°C |
Stationary Min. |
---|
1.0 in |
Max. Pull Tension: | 40 lbs |
Bulk Cable Weight: | 32.4 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance |
Flammability / Fire Resistance: | UL 1685 (UL Loading-Limited Smoke), IEC 60332-1-2 |
NEC / UL Compliance: | 800, CMG-LS |
CEC / C(UL) Compliance: | CMG-LS |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category: | Category 5e |
Marine Compliance: | ABS certificate 18-HS1803790-PDA |
CPR Euroclass: | Dca-s2,d2,a1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1300SB 0101000 | Black | Reel | 1,000 ft | 612825111092 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 Compatible. Jacket sequentially marked at 2 ft. intervals. |
Update and Revision: | Revision Number: 0.333 Revision Date: 09-30-2020 |