(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Category 5e Wireless LAN Cable, 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR/CMX/CMG, Oil Resistant Sun Resistant PVC Jacket
| Suitable Applications: | Wi-Fi, Wireless LAN, Outoor Antenna, Radio, Broadband, RF |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.265 in (6.73 mm) | No |
| Overall Cable Diameter (Nominal): | 0.265 in (6.73 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 90 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 | 100 ± 15 |
| 4 | 4.1 dB/100m | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 dB/100m | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 dB/100m | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17.0 dB/100m | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22.0 dB/100m | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 28.1 dB/100m | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
| 200 | 32.4 dB/100m | 30.8 | 27.8 | 17.8 | 14.8 | 18.0 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX-Outdoor) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -40°C To +75°C | -25°C To +75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test |
| CPR Compliance: | CPR Euroclass: Fca; CPR UKCA Class: Fca |
| NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor, CMG |
| CEC / C(UL) Compliance: | CMX-Outdoor;CMG |
| ICEA Compliance: | S-116-732, S-56-434, S-99-689, S-100-685 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings. Operating Temperatures are Subject to Length Derating. |
| Update and Revision: | Revision Number: 0.439 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1300A 010500 | Black | Reel | 500 ft | 612825111085 | C |
| 1300A 0101000 | Black | Reel | 1,000 ft | 612825111078 | C |
| Footnote: | C - CRATE REEL PUT-UP. |