Product Hierarchy
Product Hierarchy

12V DC POWER SUPPLY PT


230 VAC to 12 VDC Power Adapter with pigtails output. Compatible with EMEA PDU sensors and Environmental Monitor Systems.

Application

Product Overview: 12V Power adapter compatible with EVM-SDSM smoke sensor and environmental monitoring devices EVM-xGCU and EVM-xGMU
Environmental Space: Indoor

Construction and Dimensions

Overall Height: 32.6 mm
Overall Width: 44.9 mm
Overall Length: 94.9 mm

Mechanical Construction

Appliance Inlet: C14 (230V AC) Power Cord sold separately

Environmental and Overall Characteristics

Color: Black

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
CENELEC Compliance: EN 55032, EN 62368
UL Listed: No

Related Part Numbers

Included Parts: 230VAC / 12VDC power adapter. (Power cord not included)
Packaging: Individually packaged
Notes: For more detailed technical data, check [DOWNLOADS]. Power cord is not included. To select suitable power cord selection check RELATED ITEMS
Variants
Item #
EVM-PS-12V
Update and Revision: Revision Number: 0.5 Revision Date: 10-07-2026
EVM-PS-12V.pdf
No accessories are available for this product