Product Hierarchy
Product Hierarchy

12V DC POWER SUPPLY DC

230 VAC to 12 VDC Power Adapter with 5.5/ DC plug. Compatible with EMEA compact Environmental Monitor Systems.

Application

Product Overview: 12V Power adapter compatible with environmental monitoring device EVM-xGCU
Environmental Space: Indoor

Construction and Dimensions

Overall Height: 32.6 mm
Overall Width: 44.9 mm
Overall Length: 94.9 mm

Mechanical Construction

Appliance Inlet: C14 (230V AC) Power Cord sold separately

Environmental and Overall Characteristics

Color: Black

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
CENELEC Compliance: EN 55032, EN 62368
UL Listed: No

Related Part Numbers

Included Parts: 230VAC / 12VDC power adapter. (Power cord not included)
Packaging: Individually packaged
Notes: For more detailed technical data, check [DOWNLOADS]. Power cord is not included. To select suitable power cord selection check RELATED ITEMS
Variants
Item #
EVM-PSP-12V
Update and Revision: Revision Number: 0.5 Revision Date: 10-07-2026
EVM-PSP-12V.pdf
No accessories are available for this product