MachFlex™ 350CY Control VDE Certified, 11 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 11 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11 |
| Ground | PVC - Polyvinyl Chloride | Yellow/Green |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 18.4 mm (0.724 in) |
| Voltage Rating |
|---|
| 300/500 V (Max. Operating Voltage) |
| Operating | Installation |
|---|---|
| -15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 110.4 mm (4.346 in) | 368 mm |
| Bulk Cable Weight: | 601 kg/km (404 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | IEC 60227-5, EN 50525-2-51, VDE 0285-525-2-51 |
| Update and Revision: | Revision Number: 0.81 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 12G2.5CY 010100M | Black, RAL 9004 | 100 m |
| 12G2.5CY 010200M | Black, RAL 9004 | 200 m |
| 12G2.5CY 010300M | Black, RAL 9004 | 300 m |
| 12G2.5CY G8U100M | Gray, RAL 7001 | 100 m |
| 12G2.5CY G8U200M | Gray, RAL 7001 | 200 m |
| 12G2.5CY G8U300M | Gray, RAL 7001 | 300 m |
| 12G2.5CY 368100M | Transparent | 100 m |
| 12G2.5CY 368200M | Transparent | 200 m |
| 12G2.5CY 368300M | Transparent | 300 m |