Product Hierarchy
Product Hierarchy

129842 - RS485, 2 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, AIA Armor, PVC Jkt, CM


RS-485, 2 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PE - Polyethylene0.022 in (0.56 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.340 in (8.64 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.620 in (15.7 mm)
Overall Cable Diameter (Nominal): 0.620 in (15.7 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)12.8 pF/ft (42.0 pF/m)23 pF/ft120 Ohm66%2.1 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 2.2 Ohm/1000ft (7.2 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.6 dB/100ft
Voltage
UL Voltage Rating
300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Temperature Table Notes: -40C CSA
Bend Radius
Stationary Min.Installation Min.
6.2 in (160 mm)6.2 in
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 162 lbs/1000ft (241 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.312 Revision Date: 12-22-2023
Date: 2004-01-01
No accessories are available for this product