Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, CM
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.019 in (0.48 mm) | 0.076 in (1.9 mm) | Clear & Blue | Twinax with rod fillers |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Braid | Tinned Copper (TC) | 60% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.238 in (6.05 mm) |
| Armor Type & Material | Armor Thickness | Armor Material Diameter |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.450 in |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.550 in (14.0 mm) |
| Overall Cable Diameter (Nominal): | 0.550 in (14.0 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 11.3 Ohm/1000ft | 19.7 pF/ft (64.6 pF/m) | 37 pF/ft (120 pF/m) | 36 pF/ft (120 pF/m) | 78 Ohm | 1.54 ns/ft | 0.12 µH/ft (0.39 µH/m) | 66% |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 4.1 Ohm/1000ft (13 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 0.6 dB/100ft |
| 10 | 2.1 dB/100ft | |
| 50 | 5 dB/100ft | |
| 100 | 7.5 dB/100ft | |
| 200 | 11 dB/100ft | |
| 400 | 16 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -40°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.5 in (170 mm) | 6.5 in (170 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 133 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM, CMG, HLBCD |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Other Standard Compliance(s): | Allen Bradley Part No. 1770-CD |
| Update and Revision: | Revision Number: 0.555 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 129463 J221000 | Blue, Strong | Reel | 1,000 ft | 612825110934 |