Product Hierarchy
Product Hierarchy

129265 - CCTV RG59, 1 Pr #22+22 Str TC+BC, PVC+PO Ins, OS (Pr), OA TC Brd (Coax), PVC Jkt, AIA Armor, PVC Jkt

CCTV RG59, 1 Pair 22+22AWG (7x30+7x30) Tinned Copper+Bare Copper, PVC+PO Insulation, Overall Beldfoil® on Pair, Tinned Copper Braid(95%) on Coax Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Physical Characteristics (Overall)

Conductor
AWGStranding
227x30

Part Number

Variants
Item #
129265 0101000

History

Update and Revision: Revision Number: 0.23 Revision Date: 10-15-2020
No accessories are available for this product