(10)Video RG59, 23AWG (Solid) Bare Copper, PO Insulation, Overall Duofoil®+Tinned Copper Braid(93%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket
Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
AWG | Stranding |
---|---|
23 | Solid |
Item # |
---|
129209A 0101000 |
Update and Revision: | Revision Number: 0.24 Revision Date: 11-13-2020 |