Product Hierarchy
Product Hierarchy

1283S5 - VideoFLEX® Mini Hi-Res, Banana Peel #20-5 coax, CMP


RGB Video Coax, Plenum-CMP, 5-20 AWG tinned copper conductors, foam FEP insulation, Duobond® foil + 95% tinned copper braid shield, color-coded Flamarrest® jackets, Banana Peel construction

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects. Suitable for use in Plenum spaces

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.032 in5
Conductor Count: 5
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.133 in
Color Chart
NumberColor
1Red
2Green
3Blue
4White
5Yellow
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.196 in
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.529 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
10 Ohm/1000ft10 Ohm/1000ft3.8 Ohm/1000ft3.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.107 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz23 dB
851-3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
3.6 MHz0.6 dB/100ft
10 MHz0.9 dB/100ft
71.5 MHz2.1 dB/100ft
135 MHz2.7 dB/100ft
270 MHz3.8 dB/100ft
360 MHz4.4 dB/100ft
540 MHz5.5 dB/100ft
720 MHz6.4 dB/100ft
750 MHz6.5 dB/100ft
1000 MHz7.6 dB/100ft
1500 MHz9.4 dB/100ft
2500 MHz12.4 dB/100ft
3000 MHz13.8 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.22 ns/ft83%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 161 lbs/1000ft
Max. Pull Tension: 216 lbs
Min Bend Radius/Minor Axis: 6.5 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: 59/U Type
Series Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-06-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1283S5 000500NoneReel500 ft612825110859
1283S5 0001000NoneReel1,000 ft612825110842
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.273 Revision Date: 09-30-2020
Date: 2005-06-01
np251.pdf
No accessories are available for this product