Product Hierarchy
Product Hierarchy

1282S4 - RGB Video, Mini Hi-Res, Banana Peel #25-4 Coax TC, CMP


RGB Video Coax, Plenum-CMP, 4-25 AWG tinned copper conductors, foam FEP insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner fluorocopolymer jackets, Banana Peel construction

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special effects.Suitable for use in Plenum spaces

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in4
Conductor Count: 4
Insulation
MaterialNominal Diameter
PFA - Perfluoroalkoxy (Foam)0.075 in
Color Chart
NumberColor
1Red
2Green
3Blue
4Yellow
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumBonded Duofoil®100 %
French Braid2TC - Tinned Copper95 %
InnerShield, Table Note: Tape lightly bonded to dielectric
Inner Jacket Material
MaterialNominal Diameter
PVC-LS - Polyvinyl Chloride (Low Smoke)0.114 in
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal Diameter
No Jacket (Banana Peel)0.275 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.5 dB/100ft
5 MHz1.2 dB/100ft
50 MHz3.8 dB/100ft
100 MHz5.2 dB/100ft
200 MHz7.1 dB/100ft
400 MHz10 dB/100ft
750 MHz14.3 dB/100ft
1000 MHz16.9 dB/100ft
2250 MHz25.5 dB/100ft
3000 MHz33.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.26 ns/ft81 %
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 44 lbs/1000ft
Max Recommended Pulling Tension: 66 lbs
Min Bend Radius (Overall): 3 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
RG Type: Sub-miniature 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 1281S4, 1278R
Variants
Item #ColorPutup TypeLengthUPC
1282S4 000500NoneReel500 ft612825110675
1282S4 0001000NoneReel1,000 ft612825110668
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.262 Revision Date: 04-28-2020
Date: 2006-04-01
np251.pdf
No accessories are available for this product