Video Coax, Plenum-CMP, 1-25 AWG tinned copper conductor, FPFA insulation, Duofoil® bonded to the dielectric +95% tinned copper serve shield, Flamarrest® jacket
| Suitable Applications: | Analog Video, Digital Video, Mini Hi-Res, video, VGA, SVGA, 825, RGB, Composite Video, ComponentVideo, Video Distribution, Graphic Displays, special effects editing, animation, post production. Home Theater, boardroms, office, casino, church, synagogue, house of worship, teleconferencing |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | Solid | TC - Tinned Copper | 0.018 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PFA - Perfluoroalkoxy (Foam) | 0.074 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.122 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 31.8 Ohm/1000ft | 31.8 Ohm/1000ft | 5.8 Ohm/1000ft | 5.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17 pF/ft |
| Nominal Inductance |
|---|
| 0.106 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-850 MHz | 20 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 5 MHz | 0.9 dB/100ft |
| 50 MHz | 3.7 dB/100ft |
| 100 MHz | 5 dB/100ft |
| 200 MHz | 7 dB/100ft |
| 400 MHz | 10 dB/100ft |
| 700 MHz | 14.5 dB/100ft |
| 900 MHz | 17 dB/100ft |
| 1000 MHz | 17.5 dB/100ft |
| 3000 MHz | 37 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.52 ns/ft | 81% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 23 lbs |
| Minimum Minor Axis Bend Radius: | 1.5 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| CPR Euroclass: | Eca |
| RG Type: | Sub-miniature 59 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| UL Flammability: | NFPA 262 |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 1281R |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1282P 0101000 | Black | Reel | 1,000 ft | 612825110637 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.451 Revision Date: 02-20-2026 |