Product Hierarchy
Product Hierarchy

128241 - Coax RG59, #23 Sol BCCS40%, PO Ins, OA BC Brd, PVC Jkt, AIA Armor, PVC Jkt, CMG

Coax RG59, 23AWG (Solid) Bare Copper Covered Steel 40% Conductivity, PO Insulation, Overall Bare Copper Braid(95%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
23SolidBCCS - Bare Copper Covered Steel0.023 in1
Conductor Count: 1
Insulation
MaterialNominal DiameterNominal Wall Thickness
PE - Polyethylene0.146 in0.062 in
Inner Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.24 in0.033 in
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.520 in0.045 in

Construction and Dimensions

Armor
Type of ArmorMaterialThickness of Armoring TapeDiameter over Armoring
Interlocked AluminumAluminum0.022 in0.430 in

Electrical Characteristics

Capacitance
Nom. Capacitance Conductor to Other Conductor to Shield
20.5 pF/ft
Inductance
Nominal Inductance
0.131 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.6 dB/100ft
10 MHz1.1 dB/100ft
50 MHz2.4 dB/100ft
100 MHz3.4 dB/100ft
200 MHz4.9 dB/100ft
400 MHz7.0 dB/100ft
700 MHz9.7 dB/100ft
900 MHz11.1 dB/100ft
1000 MHz12.0 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.54 ns/ft66%
High Frequency
Max./Min. Input Impedance (unFitted)
75
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temperature Rating: 75°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 138 lbs/1000ft
Minimum Minor Axis Bend Radius: 5.25 in

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL loading

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorUPC
128241 0101000Black612825110798
128241 0105000Black612825110804

History

Update and Revision: Revision Number: 0.177 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product