Product Hierarchy
Product Hierarchy

1281S6C - Banana Peel® Mini Hi-Res Component Video


Banana Peel® 6 Sub-Mini RG-59 coax, 25 AWG solid .018” tinned copper conductor, foam HDPE insulation, Duobond® aluminum foil tape plus a tinned copper interlocked serve shield (95% coverage) with PVC jacket. Cat5e 4 bonded pairs, 24 AWG solid bare copper conductors, polypropylene insulation, PVC jacket with rip cord, overall cable CMR rated.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, Digital Signage, Component Video, Video Mult, Animation, Special effects

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2019-09-10

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-40°C to + 75°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1282S6, 1280P

History

Update and Revision: Revision Number: 0.45 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1281S6C 000500NoneReel500 ft612825354994
1281S6C 0001000NoneReel1,000 ft612825355007
Date: 2005-02-25
No accessories are available for this product