Product Hierarchy
Product Hierarchy

1281S6 - RGB Video, Mini Hi-Res, Banana Peel #25-6 Coax TC, CMR


RGB Video Coax, Riser-CMR, 6-25 AWG tinned copper conductors, foam HDPE insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner PVC jackets, Banana Peel construction

Product Overview

Suitable Applications: RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special effects

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in6
Conductor Count: 6
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.074 in
Table Notes: Gas Injected
Color Chart
NumberColor
1Red
2Green
3Blue
4Yellow
5Black
6White
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / PolyDuobond®100%
French Braid2TC - Tinned Copper95%
Table Notes: Tape lightly bonded to dielectric
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.114 in
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal Diameter
No Jacket (Banana Peel)0.342 in

Construction and Dimensions

Cabling
Filler
Bonded Spline

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.52 dB/100ft
5 MHz1.17 dB/100ft
50 MHz3.7 dB/100ft
100 MHz4.9 dB/100ft
200 MHz6.7 dB/100ft
400 MHz9.5 dB/100ft
750 MHz13.4 dB/100ft
900 MHz15 dB/100ft
1000 MHz15.8 dB/100ft
3000 MHz31.2 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft80%
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 57 lbs/1000ft
Max. Pull Tension: 100 lbs
Min Bend Radius (Overall): 4.25 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
RG Type: Sub-miniature 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-02-24
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 1282S6, 1280P

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1281S6 010500BlackReel500 ft612825355199
1281S6 0101000BlackReel1,000 ft612825355205
1281S6 000500NoneReel500 ft612825355212
1281S6 0001000NoneReel1,000 ft612825357933
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: For 1281S6 010, all jackets are black and printed "RED/1", "GREEN/2", "BLUE/3", "YELLOW/4", "BLACK/5", and "WHITE/6".

History

Update and Revision: Revision Number: 0.246 Revision Date: 04-28-2020
Date: 2005-02-24
np251.pdf
No accessories are available for this product